HUBBELL
Image of YBM6CL9 YBM6CL9, Uninsulated Flag-Type Ring Terminal For 6 AWG
Image of YBM6CL9 YBM6CL9, Uninsulated Flag-Type Ring Terminal For 6 AWG

YBM6CL9, Uninsulated Flag-Type Ring Terminal For 6 AWG

Brand:

Burndy

Catalog ID:

YBM6CL9

Uninsulated Flag-Type Ring Terminal For 6 AWG.

YBM6CL9.

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

Product details

General

Catalog Number

YBM6CL9

Connector Type

Flag Ring Terminal

Die Index

55

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

UPC

781810026298

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.2 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Length Overall inch

1.09 in

Dimension - N inch

0.27 in

Dimension - Outside Diameter inch

0.37 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

6 (61/#24)

Conductor - Copper Flex I Size

6

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Size

6

Conductor - Copper Str Size Range

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

96000