HUBBELL
Image of YA40LNTM20FX YA40LNTM20FX, Compression Terminal, 646.4 (1600/24), DLO 650 kcmil, 20mm Stud
Image of YA40LNTM20FX YA40LNTM20FX, Compression Terminal, 646.4 (1600/24), DLO 650 kcmil, 20mm Stud
play

YA40LNTM20FX, Compression Terminal, 646.4 (1600/24), DLO 650 kcmil, 20mm Stud

Brand:

Burndy

Catalog ID:

YA40LNTM20FX

Cu Compression Terminal, Narrow Tongue, 1 Hole W/InspWindow, 646.4 (1600/#24)DLO (650 kcmil Flex), 20 mm Bolt.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA40LNTM20FX

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

24

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUGâ„¢

UPC

781810269534

UPC 12 Digit

7818102695344

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

98 mm

Dimension - Length Overall inch

3.85 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.71 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

3/4

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Flex H Size

650

Conductor - Copper Flex H Size Range

650

Conductor - Copper Flex I Size

650

Conductor - Copper Flex I Size Range

650

Conductor - Copper Flex K Size

650

Conductor - Copper Flex K Size Range

650

Conductor - Copper Flex M Size

650

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

3480

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video