Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YA40NT12FXBG1
Cu Telecom Belled HYLUG, 1/2" stud, Black.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Black
Connector Type
LONG BARREL
Die Index
24
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
UPC
781810197363
UPC 12 Digit
7818101973633
Dimensions
Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
3.24 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.18 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
135 mm
Dimension - Length Overall inch
5.31 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.35 in
Dimension - P inch
4.10 in
Dimension - Pad Width inch
1.63 in
Dimension - Strip Length inch
3-5/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size
646 KCMIL
Conductor - Copper DLO Size Range
646 kcmil
Conductor - Copper Flex G Size
650 KCMIL
Conductor - Copper Flex G Size Range
650 kcmil
Conductor - Copper Flex H Size
646
Conductor - Copper Flex H Size Range
646
Conductor - Copper Flex I Size
646
Conductor - Copper Flex I Size Range
646
Conductor - Copper Flex K Size
646
Conductor - Copper Flex K Size Range
646
Conductor - Copper Flex M Size
646
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
FLEX
Wire Size
650 KCMIL
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1850
Resources and downloads
Specifications
YA40NT12FXBG1 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
211561
Videos
HYDENT Compression Terminal Overview Video