HUBBELL
YA-l-2_Photo_BW
YA-l-2_Photo_BW

YAL312N, Compression Terminal, 350 kcmil, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel

Brand:

Burndy

Catalog ID:

YAL312N

Copper HYLUG™, 2 Hole w/ Inspection Window, 350 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 18 index, Red, Short Barrel, Tin Plated.

Product details

General

Application

Wire Termination

Catalog Number

YAL312N

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

18

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810417249

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.96 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

111 mm

Dimension - Length Overall inch

4.36 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

5760

Resources and downloads