text.skipToContent text.skipToNavigation

YBM8CT4

by Burndy 

Catalog ID: YBM8CT4

Flag Type, Ring Tongue Electrolytic Cu Terminal, #8 AWG, 3/8" stud, 54 Index

Product Details

General

Connector Type Terminal - Ring
Die Index 54
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810039854

Dimensions

Dimension - B Length fraction 11/16 in
Dimension - B Length inch 0.59 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Length Overall inch 1.19 in
Dimension - N inch 0.36 in
Dimension - Outside Diameter inch 0.32 in
Dimension - Pad Width inch 0.66 in
Dimension - Strip Length inch 9/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 90 Degree

Conductor Related

Conductor - Copper DLO Size 8 (37/#24)
Conductor - Copper Flex I Size 8
Conductor - Copper Flex K Size 8
Conductor - Copper Str Aircraft Size AN 8
Conductor - Copper Str Size 8
Conductor - Copper Str Size Range 8
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings