text.skipToContent text.skipToNavigation

FALCDSS6OR

by Hubbell Premise Wiring 

Catalog ID: FALCDSS6OR

Fiber Optic Adapters, LC Duplex, Screw Mounting, Zircon Sleeves, Orange, 6 Pack

Standard Product

Product Details

General

Application Data Outlet
Color Orange
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type 6) LC Duplex
Material Ceramic
Material - Mounting Hardware Screw Mounting
Mounting Type Screw
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style LC Duplex
Temperature Rating 0C to 70C
UPC 662620243771

Dimensions

Display Size 1.25 mm

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Maz
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 25

Resources/Downloads