text.skipToContent text.skipToNavigation

FALCQSC6BK

By Hubbell Premise Wiring 

Catalog ID: FALCQSC6BK

By Hubbell Premise Wiring
Catalog ID:  FALCQSC6BK
Fiber Optic Adapters, LC Quad, Snap In Mounting, Zircon Sleeves, Black, 6 Pack.
  • LC Quad
  • Snap In Mounting
  • Zircon Sleeves
  • Black
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

<
Application Data Outlet
Color Black
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type 6) LC Quad
Material Zircon
Material - Mounting Hardware Snap-In
Mounting Type Snap
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style LC Quad