text.skipToContent text.skipToNavigation

FASCSSC12AQ

By Hubbell Premise Wiring 

Catalog ID: FASCSSC12AQ

By Hubbell Premise Wiring
Catalog ID:  FASCSSC12AQ
Fiber Optic Adapters, SC Simplex, Snap In Mounting, Zircon Sleeves, Aqua, 12 Pack.
  • SC Simplex
  • Snap In Mounting
  • Zircon Sleeves
  • Aqua
  • 12 Pack

12-Pack

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type SC Simplex
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620244037

Dimensions

Display Size 2.5 mm

Electrical Ratings