HUBBELL
WBP_FAFCSS6_PRODIMAGE
WBP_FAFCSS6_PRODIMAGE

Fiber Adapter, 6-FC, Bulkhead, Zircon Sleeves

Brand:

Hubbell Premise Wiring

Catalog ID:

FANFCSS6

Fiber Optic Adapters, FC Simplex, Zircon Sleeves, 6 Pack.

  • FC Simplex
  • Zircon Sleeves
  • 6 Pack

6-Pack

Product details

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FANFCSS6

Environmental Conditions

Indoor

Item Type

6-FC

Material

Zirconia

Material - Mounting Hardware

Bulkhead

Mounting Type

Bulkhead

Repeatability

0.1 dB

Service Life

500 matings

Style

FC

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620341170

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-4

Logistics

Carton Quantity

12