HUBBELL
WBP_FALCQSC6BE_PRODIMAGE
WBP_FALCQSC6BE_PRODIMAGE

Fiber Adapter, LC Quad, Snap-Fit, Beige, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANLCQSC6BE

Fiber Optic Adapters, LC Quad, Snap In Mounting, Zircon Sleeves, Beige, 6 Pack.

  • LC Quad
  • Snap In Mounting
  • Zircon Sleeves
  • Beige
  • 6 Pack

6-Pack

Product details

General

Adapter Type

Quad

Application

Data Outlet

Catalog Number

FANLCQSC6BE

Color

Beige

Environmental Conditions

Indoor

Item Type

6-LC Quad

Material

Zirconia

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Quad

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620341361

Dimensions

Display Size

1.25 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity

25