WBP_FASCDSC6Y_PRODIMAGE
WBP_FASCDSC6Y_PRODIMAGE

Fiber Adapter, SC Duplex, Snap-Fit, Yellow, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANSCDSC6Y

Fiber Optic Adapters, SC Duplex, Snap In Mounting, Zircon Sleeves, Yellow, 6 Pack.

  • SC Duplex
  • Snap In Mounting
  • Zircon Sleeves
  • Yellow
  • 6 Pack

6-Pack

Product details

General

Application
Data Outlet
Color
Yellow
Environmental Conditions
Indoor
Item Type
SC Duplex
Material
Zirconia
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
SC Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620341798

Dimensions

Display Size
2.5 mm

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity
25