HUBBELL
WBP_OCSC50G_PRODIMAGE
WBP_OCSC50G_PRODIMAGE
WBP_OCLCQ50G_app-1_PRODIMAGE
WBP_OCLCQ50G_app-4_PRODIMAGE
+2
WBP_OCLCQ50G_app-6_PRODIMAGE

Fiber LGX Cassette, OM4, SC Duplex to MTP, Aqua

Brand:

Hubbell Premise Wiring

Catalog ID:

OCSC50G4

Fiber Cassette, Plug and Play Cassette,SC-MT, OM4 Multi Mode 50/125, 10GbE, Type A, Aqua.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application

Interconnect

Catalog Number

OCSC50G4

Color

Aqua

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC Duplex to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Style

SC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620250847

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM4

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25

Resources and downloads