HUBBELL
WBP_FCSCF900M626PK_PRODIMAGE
WBP_FCSCF900M626PK_PRODIMAGE
play

Fusion Splice Connector, SC, OM2, Beige, Blister Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FCSCF900M50BP

Fiber Optic, Connector, Fusion Splice,SC,Multimode, OM2, Pre-Polished, 900, Blister Pack

  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)

Product details

General

Adapter Type

SC

Application

Interconnect

Catalog Number

FCSCF900M50BP

Color

Beige

Connector Type

SC

Performance

  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs

Style

Fusion Splice-On

Sub Brand

FIBERHUBB

UPC

662620343501

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

OM2, MM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

10

Resources and downloads

Sales Drawings

Videos

play
FIBERHUBB Splice-On Connector Termination Process