text.skipToContent text.skipToNavigation

FSPLCDS12Y

by Hubbell Premise Wiring 

Catalog ID: FSPLCDS12Y

Fiber Optic Panel Adapter, 24-Fiber, 12) LC Duplex, Zircon Sleeves, Yellow

Standard Product

Product Details

General

Application Interconnect
Color Yellow
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type 12) LC Duplex
Material Zircon
Material - Mounting Hardware Screw
Number Of Ports 12
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Single/Multimode SM/MM
Temperature Rating 0C to 70C
UPC 662620313306

Dimensions

Display Size 24-Fiber

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 26

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 4

Resources/Downloads

Sales Drawings