WBP_FSPLCDM6BE_PRODIMAGE
WBP_FSPLCDM6BE_PRODIMAGE
Discontinued

FSPLCDS6BE

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPLCDS6BE

Fiber Optic Panel Adapter, 12-Fiber, 6)LC Duplex, Zircon Sleeves, Beige.

  • Premium Quality and High Performance Design

Produit standard

Product details

General

Application
Color
Enclosure Type
Various
Environmental Conditions
Item Type
6) LC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Size
5.1" X 1.1"
Sub Brand
OptiChannel
Temperature Rating
De -40°C à 85°C
UPC
662620304656

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB

Conductor Related

Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads