HUBBELL
WBP_FSPLCQM6AQ_PRODIMAGE
WBP_FSPLCQM6AQ_PRODIMAGE
Discontinued

FSP Adapter Panel, 24-Fiber, LC Quad, 24-Port, Loaded with 6 Adapters, Phosphor Bronze, Aqua

Brand:

Bryant

Catalog ID:

FSPLCQM6AQ

FSP Adapter Panel, 24-Fiber, LC Quad, 24-Port, Loaded with 6 Adapters, Phosphor Bronze, Aqua

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQM6AQ

Color

Aqua

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

6) LC Quad

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620103877

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications