HUBBELL
WBP_FSPMTPAQ6_PRODIMAGE
WBP_FSPMTPAQ6_PRODIMAGE
WBP_FSPMTPAQ6_App-1_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Aqua

Brand:

Catalog ID:

FSPMTPAQ6

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Aqua

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Adapter Type

MPO

Application

  • Interconnect

Catalog Number

FSPMTPAQ6

Color

Aqua

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) MTP

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

UPC

662620291918

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications