text.skipToContent text.skipToNavigation

FAMTRJKO

by Hubbell Premise Wiring 

Catalog ID: FAMTRJKO

Premise Wiring Products, OptiChannel Keystone Adapter, MT-RJ,Flush-Mount, Orange

Standard Product

Product Details

General

Application Data Outlet
Color Orange
Color - Housing Orange
Environmental Conditions Indoor
Item Type MT-RJ
Material Thermoplastic
Mounting Type Flush
Repeatability 0.1 dB
Service Life 500 matings
Size .58" X .76"
Style MT-RJ
Temperature Rating 0C to 70C
UPC 662620825922

Electrical Ratings

Insertion Loss 0.75 dB

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Logistics

Carton Quantity 25

Resources/Downloads