HUBBELL
WBP_SFFSCW_PRODIMAGE
WBP_SFFSCW_PRODIMAGE

Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Blue, Zirc, White

Brand:

Hubbell Premise Wiring

Catalog ID:

SFFSCSBW

Fiber Optic Connectors, Snap-Fit,Flush, SC Simplex, Blue, Zirc, White.

  • Snap Fit
  • White Housing
  • Flush
  • SC Simplex
  • Blue Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFFSCSBW

Color

Blue

Color - Housing

White

Environmental Conditions

Indoor

EU RoHS Indicator

Contact Manufacturer

Item Type

SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620552637

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity

25

Resources and downloads