HUBBELL
WBP_SFFSCEI_PRODIMAGE
WBP_SFFSCEI_PRODIMAGE

Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Beige, Electric Ivory Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFFSCSBEEI

Fiber Optic Connectors, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Beige, Electric Ivory Housing

  • Snap Fit
  • Ivory Housing
  • Flush
  • SC Simplex
  • Beige Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFFSCSBEEI

Color

Beige

Color - Housing

Ivory

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Flush

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620241098

Dimensions

Display Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity

25

Resources and downloads