HUBBELL
WBP_SFSCSTEI_PRODIMAGE
WBP_SFSCSTEI_PRODIMAGE

Keystone Snap Fit, Snap-Fit, SC/ST, Simplex, Zircon Sleeves, Blue, Electric Ivory Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSCSTSEI

Fiber Optic Connectors, Snap-Fit,SC/ST, Simplex, Zircon Sleeves, Blue, Electric Ivory Housing

  • Snap Fit
  • Gray Housing
  • Standard
  • ST-Style/SC Simplex
  • Blue Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFSCSTSEI

Color

Blue

Color - Housing

Gray

Environmental Conditions

Indoor

EU RoHS Indicator

Contact Manufacturer

Item Type

ST-Style/SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

ST-Style/SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620302966

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Logistics

Carton Quantity

25

Resources and downloads