text.skipToContent text.skipToNavigation

SFFSCSGNBK

by Hubbell Premise Wiring 

Catalog ID: SFFSCSGNBK

Fiber Optic Connectors, Snap-Fit,Flush, SC Simplex, Zircon Sleeves, Green, Black Housing

  • Snap Fit
  • Black Housing
  • Flush
  • SC Simplex
  • Green Adapter

Standard Product

Product Details

General

Application Data Outlet
Color Green
Color - Housing Black
EU RoHS Indicator Contact Manufacturer
Environmental Conditions Indoor
Item Type SC Simplex
Material Ceramic
Mounting Type Flush
Repeatability 0.1 dB
Service Life 500 matings
Size .58" X .76"
Style SC Simplex
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620305820

Electrical Ratings

Insertion Loss 0.75 dB

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity 25

Resources/Downloads