HUBBELL
WBP_SFSCLA_PRODIMAGE
WBP_SFSCLA_PRODIMAGE
Discontinued

Fiber Optic Connectors, Snap-Fit, SC, Simplex, Zircon Sleeves, Aqua, Light Almond Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSCSAQLA

Fiber Optic Connectors, Snap-Fit, SC,Simplex, Zircon Sleeves, Aqua, Light Almond Housing

  • Snap Fit
  • Lt Almond Housing
  • Standard
  • SC Simplex
  • Aqua Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFSCSAQLA

Color

Aqua

Color - Housing

Lt Almond

Environmental Conditions

Indoor

Item Type

SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620302300

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity

25

Resources and downloads