HUBBELL
WBP_SFSC_PRODIMAGE
WBP_SFSC_PRODIMAGE

Keystone Snap Fit, Snap-Fit, SC, Simplex, Zircon Sleeves, Black, Office White Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSCSBKOW

Fiber Optic Connectors, Snap-Fit, SC, Simplex, Zircon Sleeves, Black, Office White Housing

  • Snap Fit
  • Office White Housing
  • Standard
  • SC Simplex
  • Black Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFSCSBKOW

Color

Black

Color - Housing

Office White

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620241678

Dimensions

Display Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity

25

Resources and downloads