text.skipToContent text.skipToNavigation

SFSCSORLA

By Hubbell Premise Wiring 

Catalog ID: SFSCSORLA

By Hubbell Premise Wiring
Catalog ID:  SFSCSORLA
Fiber Optic Connectors, Snap-Fit, SC,Simplex, Zircon Sleeves, Orange, Light Almond Housing
  • Snap Fit
  • Lt Almond Housing
  • Standard
  • SC Simplex
  • Orange Adapter

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Orange
Color - Housing Lt Almond
Environmental Conditions Indoor
Item Type SC Simplex
Material Ceramic
Mounting Type Standard
Repeatability 0.1 dB
Service Life 500 matings
Size .58" X .76"
Style SC Simplex
Sub Brand OptiChannel