HUBBELL
WBP_OCSPLCQ24S2_PRODIMAGE
WBP_OCSPLCQ24S2_PRODIMAGE

Fiber Splice Cassette, 24 Fibers, Blue LC Quad Adapters, Zirconia Ceramic, OS2 SM

Brand:

Hubbell Premise Wiring

Catalog ID:

OCSPLCQ24S2

Fiber Splice Cassette with Adapter Panel and Pigtails Included, 24 Fibers, Blue LC Quad Adapters with Zirconia Ceramic Sleeves, OS2 SM Fiber.

Standard Product

Product details

General

Adapter Type

LC

Application

Fusion Splice

Catalog Number

OCSPLCQ24S2

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664453

Conductor Related

Fiber Type

OS2, SM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5