HUBBELL
WBP_OFCLV4_PRODIMAGE
WBP_OFCLV4_PRODIMAGE
WBP_OFCLV4_alt_PRODIMAGE
Discontinued

Tools, Fiber Optic, Cleave Tool, Single-Mode

Brand:

Hubbell Premise Wiring

Catalog ID:

OFCLV4

Tools, Fiber Optic, Cleave Tool, Single-Mode

  • Cleave tool allows for variable cleave lengths from 5 to 20mm
  • Cleave tool blade can execute thousands of cleaves before blade replacement

Carbide Cleaving Blade

Product details

General

Application

Optical Fiber Cleaving

Catalog Number

OFCLV4

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

OEM Brand Name

Hubbell Premise Wiring

Single/Multimode

SM/MM

Style

Cleavers

Sub Brand

OPTIChannel

Type

Tools

UPC

662620284347

Resources and downloads

Specifications