HUBBELL
YAE18N_Image
YAE18N_Image

YAE18N27BOX, Nylon Ring Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAE18N27BOX

Nylon Ring Terminal For 22 - 18 AWG.

YAE18N27BOX.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

Product details

General

Catalog Number

YAE18N27BOX

Color Code

Red

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Temperature Rating

105°C

Trade Name

INSULUGâ„¢

UPC

781810023136

UPC 12 Digit

7818100231366

Dimensions

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

1/11

Dimension - Hole Size inch

0.09 in

Dimension - L Length Overall mm

20.00 mm

Dimension - Length Overall inch

0.77 in

Dimension - N inch

0.09 in

Dimension - Pad Width inch

0.19 in

Dimension - Strip Length inch

3/16

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.19 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 22;AN 20;AN 18;AN 16

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings