HUBBELL
YAE_Image
YAE_Image

YAE22G15BOX, Nylon Ring Terminal For 26 - 20 AWG

Brand:

Burndy

Catalog ID:

YAE22G15BOX

Nylon Ring Terminal For 26 - 20 AWG.

YAE22G15BOX.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

Product details

General

Catalog Number

YAE22G15BOX

Color Code

Amber

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUGâ„¢

UPC

781810023242

UPC 12 Digit

7818100232422

Dimensions

Cable Insulation Diameter Maximum

0.098 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

21 mm

Dimension - Length Overall inch

0.83 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.32 in

Dimension - Strip Length inch

5/32

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.27 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor Range

#26 AWG to #20 AWG

Conductor Size

26 - 20 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads