HUBBELL
BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BITO2/0FX, Opposite Side Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BITO2/0FX

Insulated tap offset ports flex conductor rated, Wire size: 2/0, Color: Black, Amp Rating : 175.

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application

Clear Insulated Multiple Tap Connectors

Catalog Number

BITO2/0FX

Color Code

Black

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16 in

Insulation

Y

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated

Sub Brand

UNITAP

Temperature Rating

135°C

Trade Name

UNITAPâ„¢

Type

BIT, UNITAP

UPC

621945440647

UPC 12 Digit

6219454406477

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35.05 mm

Dimension - L Length Overall mm

38.61 mm

Dimension - Length Overall inch

1.52 in

Dimension - Width inch

1.56 in

Dimension - Width mm

39.62 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper DLO Size Range

14 str.-1 str.

Conductor - Copper Flex G Size Range

14 str.-1 str.

Conductor - Copper Flex H Size Range

14 str.-1 str.

Conductor - Copper Flex I Size Range

14 str.-1 str.

Conductor - Copper Flex K Size Range

14 str.-1 str.

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes