text.skipToContent text.skipToNavigation

BA16EZ2

by Burndy 

Catalog ID: BA16EZ2

TERMINAL-POLYVINYLCHLORIDE INSULATED, FLANGED FORK TONGUE, #2 STUD SIZE

Product Details

General

Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Flanged Fork
Plated Y
Plating Type Tin - Electro Plated
Trade Name VINYLUG™
Type Flange Fork
UPC 781810026779
UPC 12 Digit 7818100267799

Dimensions

Dimension - Hole Size fraction 1/11
Dimension - Hole Size inch 0.09 in
Dimension - Length Overall inch 0.78 in
Dimension - Pad Width inch 0.17 in
Dimension - Stud Size inch #2
Dimension - Z inch 0.23 in

Conductor Related

Conductor - Copper Solid Size Range 20 AWG -22 AWG; 16 AWG -18 AWG
Conductor - Copper Str Size Range 20 AWG -22 AWG; 16 AWG -18 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings