HUBBELL
QP14F25X03B_10005120_IMAGE
QP14F25X03B_10005120_IMAGE

QP14F25X03B, Vinyl Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QP14F25X03B

Vinyl Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

QP14F25X03B.

Features: Butted Seam, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QP-M Male Disconnects, 600 V Maximum, 105 C Maximum, Installation Tool: Y10D Tool, Size: 0.92 IN Overall Length X 0.2 IN Barrel Length X 0.29 IN Width, Nema Tab Size: 0.25 X 032 IN, Temperature: 105 DEG C Maximum

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP14F25X03B

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810292754

UPC 12 Digit

7818102927544

Dimensions

Dimension - Length Overall inch

0.87 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads