text.skipToContent text.skipToNavigation

TN1412

by Burndy 

Catalog ID: TN1412

TERMINAL-NYLON INSULATED,RING-TONGUE, 300 VOLTS MAX. 105°C MAX.

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYDENT™
Type Ring Tongue
UPC 781810500194

Dimensions

Dimension - L Length Overall mm 36 mm
Dimension - Length Overall inch 1.43 in

Electrical Ratings

Voltage - Maximum 300 V

Conductor Related

Conductor Range #14 AWG to #16 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s)
  • UL467
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL467
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status UI

Logistics

Carton Quantity 600
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings