HUBBELL
Image of TP146 TP146, Vinyl Ring Terminal For 16 - 14 AWG
Image of TP146 TP146, Vinyl Ring Terminal For 16 - 14 AWG

TP146, Vinyl Ring Terminal For 16 - 14 AWG

OR

Brand:

Burndy

Catalog ID:

TP146

Copper Terminal, Ring Tongue, 16-14 AWG, #4-#6 Stud, Vinyl Insulated, Tin Plated.

TP146.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

Features: VINYLUG Type TP Is Designed For Commercial And Light Duty Industrial Control And Power Circuit Applications, Supplied With An Expanded Polyvinyl Chloride (PVC) Insulation Shroud, Many Tongue Variations And Rated 600 V Makes TP Terminals Versatile And Economical, 105 DEG C Maximum, Expanded Insulation Support Accepts Standard And Large Wire Diameters: Lowers Inventory Requirements, Permits Greater Flexibility And Provides Insulation Support, Funnel Entry: Easy Wire Insertion, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove Serrations In The Inner Barrel: Provides Added Holding Strength And Better Conductivity, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Insulation Diameter (maximum): 0.18 IN, Tape Mounted Catalog Number: BA14E6M, Bulk Catalog Number: BA14E6, Temperature Rating: 105 DEG C Maximum, Installation Tool: Plier Type: Y10D, Y10-22 Tool, Ratchet: MR8-89-1, MR15, MR8-G96 Tool, Color Code: Blue, Wire Strip Length: 13/64 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: No

Product details

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP146

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUGâ„¢

Type

Ring Tongue

UPC

781810712443

UPC 12 Digit

7818107124433

Dimensions

Cable Insulation Diameter Maximum

0.19 in

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

#6

Dimension - Diameter Max Size inch

0.19 in

Dimension - Hole Size fraction

7/50

Dimension - Hole Size inch

0.14 in

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.80 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

13/64 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.18 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads