HUBBELL
BUR_PPHID-264506_TP-BA-Red
BUR_PPHID-264506_TP-BA-Red

TP1810RBG25, Vinyl Ring Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

TP1810RBG25

Vinyl Ring Terminal For 22 - 18 AWG.

TP1810RBG25.

Product details

General

Catalog Number

TP1810RBG25

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYDENTâ„¢

Type

Ring Tongue

UPC

781810486559

UPC 12 Digit

7818104865599

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Stud Size inch

#10

Conductor Related

Conductor - Copper Solid Size

20 ;18 AWG

Conductor - Copper Solid Size Range

20 -18 AWG

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads