HUBBELL
YAD
YAD

T1038, Uninsulated Ring Terminal For 12 - 10 AWG

OR

Brand:

Burndy

Catalog ID:

T1038

Uninsulated Ring Terminal For 12 - 10 AWG.

T1038.

Long neck terminal permits easy bending and stacking of several terminals on a common stud

Features: The Type T Uninsulated Terminals Are Constructed Of Pure Electrolytic Copper, Designed With A Long Brazed Seam Barrel, Standard Neck, Deep V Groove Inner Serrations And Electro-Tin Plated, The Terminals Are Ideal For Control Wiring And Other Standard Duty Applications, The Ring Tongue Provides A Secure Termination Under The Screw Head That Cannot Be Removed Without The Complete Removal Of The Screw, Two Or More Terminals Can Easily Be Stacked On A Common Stud, Constructed Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Long Brazed Seam Barrel And Deep V Groove Inner Serrations: Provides Optimum Conductivity Reliability And Holding Power After Crimping, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Wire Range Is Clearly Marked On Terminal: Provides Easy Identification, Inspection Hole: Provides An Easy Visual Check Of Wire Insertion, Long Neck Terminal: Permits Easy Bending And Stacking Of Several Terminals On A Common Stud, Tape Mounted Catalog Number: YAD10-38M, Bulk Catalog Number: YAD10-38, Wire Insulation Grip: No, Wire Strip Length: 11/32 IN, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98 Tool, Finish: Electro-Tin Plated

Product details

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1038

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810722169

UPC 12 Digit

7818107221699

Dimensions

Cable Insulation Diameter Maximum

0.12 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

3/8

Dimension - Diameter Max Size inch

0.12 in

Dimension - Hole Size fraction

16/39

Dimension - Hole Size inch

0.41 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.08 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.44 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads