HUBBELL
BUR_PPHID-264506_TP-BA-Yellow
BUR_PPHID-264506_TP-BA-Yellow

TP108RBG25, Vinyl Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TP108RBG25

Vinyl Ring Terminal For 12 - 10 AWG.

TP108RBG25.

Product details

General

Catalog Number

TP108RBG25

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYDENTâ„¢

Type

Ring Tongue

UPC

781810486412

UPC 12 Digit

7818104864122

Dimensions

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.98 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads