HUBBELL
Image of PSC570BRC 570 Closure Bullet Resistant Canister
Image of PSC570BRC 570 Closure Bullet Resistant Canister
HPS_ID_PSC570BRC_2_PRODIMAGE

570 Closure Bullet Resistant Canister

Brand:

Hubbell

Catalog ID:

PSC570BRC

570 Closure Bullet Resistant Canister

  • Mounting hardware to attach to coil bracket included
  • Can be tower mounted using PSC730TPMB (sold separately)
  • Can be bolted or banded to wooden pole or steel monopole (hardware not included)

Product details

General

Catalog Number

PSC570BRC

Material

Stainless Steel

Series

570

UPC

096359643722

Dimensions

Dimensions

46.388 in x 11.500 in x 10.371 in

Height

10.371 in

Length

46.388 in

Weight

33.75 lb

Width

11.5 in

Logistics

Pallet Quantity

12

Standard Package

1

Resources and downloads