HUBBELL
Image of PSC790BRC 790 Closure Bullet Resistant Canister
* Representative image
Image of PSC790BRC 790 Closure Bullet Resistant Canister
HPS_ID_PSC570BRC_2_PRODIMAGE

790 Closure Bullet Resistant Canister

Brand:

Hubbell

Catalog ID:

PSC790BRC

790 Closure Bullet Resistant Canister

  • Mounting hardware to attach to coil bracket included
  • Can be tower mounted using PSC730TPMB (sold separately)
  • Can be bolted or banded to wooden pole or steel monopole (hardware not included)

Product details

General

Catalog Number

PSC790BRC

Material

Stainless Steel

Series

790

UPC

096359642268

Dimensions

Dimensions

46.500 in x 13.500 in x 12.371 in

Height

12.371 in

Length

46.5 in

Weight

39 lb

Width

13.5 in

Logistics

Pallet Quantity

9

Standard Package

1

Resources and downloads