HUBBELL
HPS_ID_PSC730TPMB_PRODIMAGE
HPS_ID_PSC730TPMB_PRODIMAGE
HPS_ID_PSC730TPMB_2_PRODIMAGE

Tower Post Mounting Brackets 2 Per Each

Brand:

Hubbell

Catalog ID:

PSC730TPMB

Tower Post Mounting Brackets 2 Per Each

  • For attaching Bullet Resistant Canister or PSC700VCB Vertical Closure Bracket to self-supporting towers (max 8”/200mm angle steel)
  • Sold as a pair

Product details

General

Catalog Number

PSC730TPMB

Material

Galvanized Steel

UPC

096359651666

Dimensions

Weight

19 lb

Logistics

Carton Quantity

2

Pallet Quantity

48

Standard Package

1