HUBBELL
HPS_ID_G5060_PRODIMAGE
HPS_ID_G5060_PRODIMAGE
HPS_ID_G5067_app_PRODIMAGE

Thimbleye® ANCHOR ROD BONDING CLAMP for 1/2in, 5/8in & 3/4in EXPANDING, CROSSPLATE and ROCK ANCHOR RODS

Brand:

Chance

Catalog ID:

G5060

Thimbleye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system
  • RUS listed ck - Clamp, anchor rod bonding

Product details

General

Catalog Number

G5060

Material

Aluminum

Style

Thimbleye®

UPC

096359038559

Dimensions

Dimensions

2.150 in x 0.940 in x 0.940 in

Distance From Pole

N/A

Height

0.94 in

Length

2.15 in

Weight

0.06 lb

Width

0.94 in

Certifications And Compliance

RUS Listed Reference

ck - Clamp, anchor rod bonding

Logistics

Pallet Quantity

24000

Resources and downloads

Specifications