text.skipToContent text.skipToNavigation

CLAMP, ANCHOR EYE BONDING, Tripleye®

by CHANCE Utility 

Catalog ID: C2030148

Tripleye® bonding clamp that fits 5/8", 3/4" and 1" Power Installed Screw Anchor rods. Bonding Clamps make a dependable mechanical and electrical pressure contact between guy strand and anchor rod, when the guy is part of the grounding system.

Product Details

General

Material Aluminum
Style Tripleye®
UPC 096359012900

Dimensions

Distance From Pole N/A
Weight 0.4 lb

Logistics

Pallet Quantity 4800 EA

Resources/Downloads