HUBBELL
BBB144144C, Copper Busbar
BBB144144C, Copper Busbar

BBB144144C, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB144144C

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four mounting Bolts and Four Lock Washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper

UPC

781810660638

UPC 12 Digit

7818106606388

Dimensions

Dimension - Bar Length inch

144 in

Dimension - Bar Length mm

3658 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4.00 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1