HUBBELL
BBB14420NTN, Copper Busbar, 1/4" x 4" x 20", includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers
BBB14420NTN, Copper Busbar, 1/4" x 4" x 20", includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

BBB14420NTN, Copper Busbar, 1/4" x 4" x 20", includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

Brand:

Burndy

Catalog ID:

BBB14420NTN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts and four lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material

Copper, Tin Plated

UPC

781810529966

UPC 12 Digit

7818105299666

Dimensions

Dimension - Bar Length inch

20 in

Dimension - Bar Length mm

508 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1