HUBBELL
Image of YGIBS346132N YGIBS346132N Structural Steel Compression Grounding Connector
Image of YGIBS346132N YGIBS346132N Structural Steel Compression Grounding Connector

YGIBS346132N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBS346132N

GROUNDLINK™ Connector for Structural Steel Angled or Parallel Beam; 2 Pad Holes; #2 AWG-500 kcmil; 1/2" Stud, I-Beam flange Thickness: .550" - .613".

Product details

General

Catalog Number

YGIBS346132N

Connector Type

Tap

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Physical Attribute - Number of Tapped Holes

2

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810039335

UPC 12 Digit

7818100393355

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

.550" - .613"

Dimension - I Beam Thickness Range inch

0.501;0.525;0.550;0.562

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1044

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings