HUBBELL
WBP_HGBL06D_PRODIMAGE
WBP_HGBL06D_PRODIMAGE
WBP_HGBL06D_TLF_PRODIMAGE
WBP_HBBB14210A_HGBL06D_app_PRODIMAGE

LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL06DKN

LUG,6 AWG,DBL,1/4"OD,1.5"SP,90DEG,50PK

Product details

General

Catalog Number

HGBL06DKN

Connector Type

Terminal

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Insulation

N

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Style

Double

Temperature Rating

194

UPC

662620248981

UPC 12 Digit

781810667545

Dimensions

Dimension - Hole Size mm

0 mm

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Electrical Ratings

Rating - KVA

35 kV

Rating - Minimum Voltage

600

Voltage - Maximum

35000

Conductor Related

Conductor - Material

Copper

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Resources and downloads