HUBBELL
EMGH-2
* Representative image
EMGH-2

#14 AWG Green Bonding Harness

Brand:

EMC

Catalog ID:

EM-GH-2

The EM GH-2 grounding harness is designed to interconnect the shields of spliced cables in butt or inline type closures. The harness consists of a tinned TERMI-FOIL® connector crimped to each end of a green PVC insulated #14 AWG stranded tinned copper wire. Overall length is 20 inches.

Green PVC Insulation, Tin TERMI-FOIL connector & tin plated wire.

#14 AWG green harness with TERMI-FOIL shield connector

Product details

General

Catalog Number

EM-GH-2

Material

Copper

Dimensions

Length

20 in

Conductor Related

Conductor Size

#14 AWG

Resources and downloads

Specifications