HUBBELL
Image of 8620 NON-THREADED, GALVNIZED STEEL GROUND ROD, 3/4in x 10ft
Image of 8620 NON-THREADED, GALVNIZED STEEL GROUND ROD, 3/4in x 10ft

NON-THREADED, GALVNIZED STEEL GROUND ROD, 3/4in x 10ft

Brand:

Chance

Catalog ID:

8620

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cone pointed to facilitate installation
  • Galvanized steel per ASTM A-153
  • In compliance with NEMA GR-1 specificaiton

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359075103

Dimensions

Diameter

0.75 in

Distance From Pole

N/A

Length

120 in

Weight

14.31 lb

Logistics

Pallet Quantity

100

Resources and downloads