B23E15TNCG1 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B23E15TNCG1
Tinned copper flexible braid 15"x2"x.55".
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Copper
Physical Attribute - Number of Braids
8
UPC
621945261013
UPC 12 Digit
6219452610133
Dimensions
Dimension - Length Overall inch
15 in
Dimension - Width inch
2 in
Length
15 in
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B23E15TNCG1 Specification Sheet
Catalogs
Full Line BURNDY Catalog