HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B2D5D50G82 Tinned flexible copper braid 5.50"x0.94"x0.25"

Brand:

Burndy

Catalog ID:

B2D5D50G82

Tinned flexible copper braid 5.50"x0.94"x0.25".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B2D5D50G82

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

2

UPC

781810538555

UPC 12 Digit

7818105385555

Dimensions

Dimension - L Length Overall mm

140

Dimension - Length Overall inch

5.5

Dimension - Width inch

0.94

Dimension - Width mm

24 mm

Length

5.5 in

Electrical Ratings

Rating - Indoor Amperage

380 A

Rating - Outdoor Amperage

455 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1